HUBBELL POWER SYSTEMS
Image of 639001 Anchor, Tool, SS5/SS150/RR Drive Wrench
Image of 639001 Anchor, Tool, SS5/SS150/RR Drive Wrench
play
play
play

Anchor, Tool, SS5/SS150/RR Drive Wrench

Brand:

Chance

Catalog ID:

639001

SS5/SS150/RR Drive Tool for use with 5 1/4" (133.5 mm) bolt circle Kelly Bar Adapter.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • These tools include our proprietary Alignment Window that helps reduce chance of finger pinch when anchor is inserted into tool.
  • These drive tools require the appropriate Kelly bar adapter, sold separately
  • Each comes with bolts, nuts and lockwashers.
  • Includes Bent Arm Pin and Coil Lock

Product details

General

Application

Anchor/Pile Installation

Attachment Style

Kelly Bar Adapter

Bolt Grade

5

Catalog Number

639001

Coating

Painted

Drive Wrench Anchor Type

  • SS5 Anchor
  • SS150 Anchor
  • RR Anchor

EU RoHS Indicator

No

Number of Bolt Holes

6

Torque Rating

7000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359073109

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

9.00 in x 9.000 in x 6.000 in

Height

6 in

Length

9 in

Weight

7.84 lb

Width

9 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

80

Standard Package

1

Resources and downloads

Specifications

Sales Drawings

Videos

play
Square Shaft Anchor Drive Wrench
play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation