HUBBELL POWER SYSTEMS
PPHID-23961_96.jpg
* Representative image
PPHID-23961_96.jpg

Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HAS162N

The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines. The HAS clamps are designed for use with all aluminum, ACSR, or aluminum alloy conductor. Material: Clamp-Aluminum alloy. Clamping Range: 0.200-0.620

The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines.

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter"

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAS162N

EU RoHS Indicator

No

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

25000 lb

Type

Standard Voltage Suspension Clamps

U-Bolts

1/2 in

UPC

096359314943

Dimensions

Angle - Take-Off Maximum

22.5 °

Clamping - Maximum

1.62 in

Clamping - Minimum

1.1 in

Clevis Opening

1.1875 in

Diameter - Clevis Pin

0.625 in

Height

3.078125 in

Length

9.5 in

Weight

3.8 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.1- 1.62

Conductor Compatibility

ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Flamingo-666.6-24/7;ACSR-Drake-795-26/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-1024.5-30/7;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1933-42/19

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

120