MY LISTS
HUBBELL WIRING DEVICE-KELLEMS

Installation

If you plan on using your device with both iOS and Android, it's recommended that Socket be setup first with the iOS device.

All iDevices products work with both iOS and Android mobile devices.

Socket Setup on iOS 11 and Later
Socket Setup on Android
Setting Socket Up on iOS and Android

Using Your Socket

The Socket LED night light is controlled independently from the Socket.

Socket will not support bulbs greater than 60w.

The dimming feature requires using a dimmable bulb.

The bulb trimming feature will prevent any bulb flicker when dimming.

Socket Button Controls
Set Bulb Dim Levels
Downloading New Firmware
Controlling the Socket Night Light
Socket Safe Usage Guidelines

Problem Solving

Unplugging and re-plugging the device can quickly resolve many issues.

A blinking orange night light indicates a loss of Wi-Fi connection.

Be sure to turn on iCloud Keychain to avoid any HomeKit errors.

Resetting Socket
Socket, Couldn't Add Accessory on iOS
Socket, Wi-Fi Network Not Found
Socket LED Status Summary
Socket, No Products Available on iOS
Socket, No Android Products Found
Socket is Unavailable on iOS
Rebooting Products
Accessory Isn't Compatible with Router
Changing Wi-Fi Networks
iCloud is Synchronizing
Bulb is Buzzing

Compatibility

Wi-Fi And Network Setup
Dimming Feature
Mobile Device Compatibility
Power Ratings and Product Specifications
Remote Access
Apple Home Hub Remote Access
iDevices Connected App

Remote Access Requirements

Use Instinct remotely with the Amazon Alexa app.

All other produts work remotely through the iDevices Connected App.

Remote Access
Apple Home Hub Remote Access

Wi-Fi And Network Compatibility

An adequate Wi-Fi network is required to sufficiently operate connected products.

Consider including additional access points for buildings with concrete walls and ceilings, as those can block signal.

Be sure Airtime fairness or Airtime Quality settings are disabled on your router.

Products should be set up on a 2.4GHz network band.

Network Requirements
Planning Your Network
Changing Wi-Fi Networks

Need Further Assistance? We're Here To Help.

Our Customer Experience Team is available Mon - Fri 9am - 5:30pm EST