MY LISTS
HUBBELL WIRING DEVICE-KELLEMS

Installation

To ensure Outdoor Switch stays rain-tight, receptacles should be facing downward with the weight resting on the mounting screw.

If you plan on using your device with both iOS and Android, it's recommended that Switch be setup first with the iOS device.

All iDevices products work with both iOS and Android mobile devices.

Mounting the Outdoor Switch
Outdoor Switch Setup on iOS 11 and Later
Outdoor Switch Setup on Android
Outdoor Switch Setup on Both iOS & Android

Using Your Switch

The LED will remain off unless it needs to show a status issue.

The accessories that are plugged into the iDevices Outdoor Switch should not exceed the ratings on the packaging/product (max is 10 amps).

Both receptacles will operate simultaneously and are not controlled independently.

Outdoor Switch Button Controls
Downloading New Firmware
Outdoor Switch Safe Usage Guidelines

Problem Solving

Unplugging and re-plugging the device can quickly resolve many issues.

A blinking orange night light indicates a loss of Wi-Fi connection.

Be sure to turn on iCloud Keychain to avoid any HomeKit errors.

Resetting Outdoor Switch
Outdoor Switch, Couldn't Add Accessory on iOS
Outdoor Switch LED Status Summary
Outdoor Switch, No Products Available on iOS
Outdoor Switch, No Android Products Found
Outdoor Switch is Unavailable on iOS
Rebooting Products
Accessory Isn't Compatible with Router
Changing Wi-Fi Networks
iCloud is Synchronizing

Compatibility

Wi-Fi And Network Setup
Mobile Device Compatibility
Power Ratings and Product Specifications
Remote Access
Apple Home Hub Remote Access
iDevices Connected App

Remote Access Requirements

Use Instinct remotely with the Amazon Alexa app.

All other produts work remotely through the iDevices Connected App.

Remote Access
Apple Home Hub Remote Access

Wi-Fi And Network Compatibility

An adequate Wi-Fi network is required to sufficiently operate connected products.

Consider including additional access points for buildings with concrete walls and ceilings, as those can block signal.

Be sure Airtime fairness or Airtime Quality settings are disabled on your router.

Products should be set up on a 2.4GHz network band.

Network Requirements
Planning Your Network
Changing Wi-Fi Networks

Need Further Assistance? We're Here To Help.

Our Customer Experience Team is available Mon - Fri 9am - 5:30pm EST