HUBBELL POWER SYSTEMS
HPS_ID_PST6003466_PRODIMAGE
HPS_ID_PST6003466_PRODIMAGE
play
play

Penetrating Cluster Bar, 1in. Dia by 11in. Long Bar, 36in. Chain, Grade 6H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST6003466

Penetrating Cluster Bar, 1in. Dia by 11in. Long Bar, 36in. Chain, Grade 6H

  • Used to create an Equi-Potential Zone (EPZ) on poles with temporary protective ground sets
  • Designed and tested to ASTM F855 Grade 6H asymetrical ultimate rating of 55kA at X/R=30
  • 36in. of chain to wrap around pole
  • 1in. diameter by 11in. long copper bar for mounting ground clamps

Product details

General

Catalog Number

PST6003466

UPC

096359731719

Dimensions

Weight

12 lb

Certifications And Compliance

Fault Current - ASTM Grade

6H

Industry Standard(s)

ASTM

Resources and downloads

Specifications

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding