HUBBELL POWER SYSTEMS
HPS_ID_U-SPI_PRODIMAGE
* Representative image
HPS_ID_U-SPI_PRODIMAGE

Station Post Insulator - 15kV

Brand:

Reuel

Catalog ID:

U-SPI6010

15kV Station Post Insulator - Indoor and Outdoor Applications - Overall Length = 10.00 in, Top End Outside Diameter = 4.50 in, Bottom End Outside Diameter = 5.00 in - (4) 1/2 in-13 Threaded Inserts in each End; 3.00 in Dia. B.C.

High strength values in cantilever, compression and tension

  • Station post insulator
  • indoor & outdoor applications

Product details

General

Application

Station Post Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Max.

2000

Cantilever Bending Strength - Routine

2000 lb

Catalog Number

U-SPI6010

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

9

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

10000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

5 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

5.00 in

Diameter - Top Terminal Bolt Circle

3.00 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.50 in

Length

10 in

Weight

10 lb

Electrical Ratings

kV Class

15 kV

Minimum Creepage

20.8 in

Minimum Strike

10 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads

Specifications