HPS_ID_6535_PRODIMAGE
* Representative image
HPS_ID_6535_PRODIMAGE

CABLE GUARD, 1-1/4in x 8ft, STEEL, BOOTED U-CABLE STYLE

Brand:

Chance

Catalog ID:

400314357

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • The 2-1/8" wide boot provides additional coverage of the cable at the ground line
  • Formed from .075" thick steel
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
14 Gauge Steel
Style
"U" Shape, Booted
UPC
096359071341

Dimensions

Distance From Pole
N/A
Length
96 in
Weight
7.49 lb

Certifications And Compliance

CAO Specification Number
6789

Logistics

Pallet Quantity
100

Resources and downloads