HPS_ID_T6010281_PRODIMAGE
* Representative image
HPS_ID_T6010281_PRODIMAGE

Jumper Set for Hotstick Applications - 15kV, 15 ft 2/0 Cable

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T6010286

15kV, 15 ft of 2/0 cable, insulated jumper for hotstick applications, main line range of 0.162 in to 1.5 in

  • Meets ASTM F2321 Standard Specification
  • Two C-type grounding clamps (C6001743) and two threaded copper ferrules
  • Main Line Range: #6 solid copper (0.162”) through 1590kcmil ACSR (1.50”)
  • 15kV EPR-insulated jumper cable
  • Other clamps and cable combinations available upon request

2/0 Cable Sets Style II, Type II, Class A per ASTM F2321 Standard Specification

Product details

General

Cable Length
15 ft
Cable Length Metric
4.5 m
EU RoHS Indicator
No
Style
Hotstick Applied
UPC
096359061892

Dimensions

Length
15 ft
Weight
5.8 lb
WeightMetric
2.6 kg

Electrical Ratings

Amperage Rating
300
Current Rating
300 A
Voltage - Maximum
15 kV
Voltage Rating
15 kV

Conductor Related

Conductor Diameter (Main) - Maximum
1.5 in
Conductor Diameter (Main) - Minimum
0.162 in
Conductor Size
2/0 AWG

Resources and downloads