HUBBELL POWER SYSTEMS
HUS_ID_PSCGLP10GN9_PRODIMAGE
HUS_ID_PSCGLP10GN9_PRODIMAGE

Glove Protector 10IN Goatskin Nylon Strap, Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP10GN12

Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 12

  • Made from goat skin
  • 10" length
  • dual sized for size 12 and 12H low voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP10GN12

Color

Cream GoatSkin

Material

Goatskin

Style

Leather Protector Gloves

UPC

096359529279

Dimensions

Length

10 in

Weight

0.323 lb

Width

12 in

Logistics

Carton Quantity

6

Resources and downloads