HUS_ID_PSCGLP15CN9_PRODIMAGE
* Representative image
HUS_ID_PSCGLP15CN9_PRODIMAGE

Glove Protector 14" cowhide Nylon Strapp Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP14CN11

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 11

  • Made from Cowhide
  • 14" length
  • dual sized for 11 and 11H high voltage rubber gloves
  • Nylon Strap

Product details

General

Color
Cream Cowhide Orange Cuff
Material
Cowhide
Power Supply
Shrouded?
Style
Leather Protector Gloves
Swivel Top?
Thread Size
Type
UPC
096359529361

Dimensions

Jaw Width
Length
14 in
Weight
0.8 lb
Width
11 in

Electrical Ratings

Amperage - Display Range
Withstand Voltage

Conductor Related

Strands

Logistics

Carton Quantity
6